alter Browser Firefox Browser Internet Explorer Browser Safari Browser Opera Browser
 
 

SKINTOP® ST-M

High oil-resistance for maximum reliability; Permanent vibration protection; Wide, variable clamping ranges; Optimum strain relief; Various accessories (e.g. multiple sealing inserts)

  • Now with IP 69 K approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!
APP_CE APP_CULUS APP_VDE CRUUS DNV GGVS ROHS
SKINTOP® ST-M

Klanten die SKINTOP® ST-M kochten, kochten ook

ArtikelnummerArticle designation / sizeClamping range ØF (mm)SW (mm)Overall length/ C (mm)Thread length inner mmBasis-
eenheid
Prijs in EUR* (Basisprijs)  
 
SKINTOP® ST-M silver grey
53111000 Dokumente ST-M 12 x 1,53,5-71530.08.0----
53111010 Dokumente ST-M 16 x 1,54,5-101934.08.0----
53111020 Dokumente ST-M 20 x 1,57-132537.09.0----
53111030 Dokumente ST-M 25 x 1,59-173040.010.0----
53111040 Dokumente ST-M 32 x 1,511-213647.010.0----
53111050 Dokumente ST-M 40 x 1,519-284652.010.0----
53111060 Dokumente ST-M 50 x 1,527-355562.012.0----
53111070 Dokumente ST-M 63 x 1,534-456671.012.0----
 
SKINTOP® ST-M black
53111200 Dokumente ST-M 12 x 1,53,5-71530.08.0----
53111210 Dokumente ST-M 16 x 1,54,5-101934.08.0----
53111220 Dokumente ST-M 20 x 1,57-132537.09.0----
53111230 Dokumente ST-M 25 x 1,59-173040.010.0----
53111240 Dokumente ST-M 32 x 1,511-213647.010.0----
53111250 Dokumente ST-M 40 x 1,519-284652.010.0----
53111260 Dokumente ST-M 50 x 1,527-355562.012.0----
53111270 Dokumente ST-M 63 x 1,534-456671.012.0----
 
SKINTOP® ST-M light grey
53111400 Dokumente ST-M 12 x 1,53,5-71530.08.0----
53111410 Dokumente ST-M 16 x 1,54,5-101934.08.0----
53111420 Dokumente ST-M 20 x 1,57-132537.09.0----
53111430 Dokumente ST-M 25 x 1,59-173040.010.0----
53111440 Dokumente ST-M 32 x 1,511-213647.010.0----
53111450 Dokumente ST-M 40 x 1,519-284652.010.0----
53111460 Dokumente ST-M 50 x 1,527-355562.012.0----
53111470 Dokumente ST-M 63 x 1,534-456671.012.0----
 
SKINTOP® ST M ISO silver-grey (with long metric connecting thread)
53017010 Dokumente ST M 16 x 1,53,5-81940.012.0----
53017030 Dokumente ST M 20 x 1,55-122445.013.0----
53017040 Dokumente ST M 25 x 1,59-142747.013.0----
 
SKINTOP® ST M ISO black (with long metric connecting thread)
53017210 Dokumente ST M 16 x 1,53,5-81940.012.0----
53017230 Dokumente ST M 20 x 1,55-122445.013.0----
53017240 Dokumente ST M 25 x 1,59-142747.013.0----

Application range

  • Used in areas where cables and wires need to be safely inserted into housings
  • Machine and equipment manufacturing
  • Photovoltaic
  • Automation technology
  • Offshore platforms, equipment and shipyards

Benefits

  • High oil-resistance for maximum reliability
  • Permanent vibration protection
  • Wide, variable clamping ranges
  • Optimum strain relief
  • Various accessories (e.g. multiple sealing inserts)

Design

  • Metric connection thread acc. to EN 50262

Approvals (Norm references)

  • UL File Nr. E79903

Note

  • Refer to SKINTOP® metric accessories for suitable accessories
  • Counter nut to be used: SKINTOP® GMP-GL-M
  • SKINTOP® ST M ISO types have an extra-long connection thread
  • SKINTOP® ST M ISO versions with extra-long connection thread, see table, no DNV approval

Caution
Refer to Appendix T21 for the installation dimensions and torques

Colour delivered
Silver grey (RAL 7001)
Light grey (RAL 7035)
Black (RAL 9005), UV-resistant

Material
Body: Polyamide
Seal: CR

Tests
GGVS: TÜ.EGG.020-95

Protection rating
IP 68 - 5 bar
IP 69 K

Temperature range
Fixed: -40°C to +100°C
Dynamic: -20°C to +100°C

Photographs are not to scale and do not represent detailed images of the respective products.